by emotionSDK
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
3.15 | 3 |
![]() |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
LED - RGB Diffused Common Anode
COM-10821 |
2.25 | 1 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 |
![]() |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 |
![]() |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
Total: 47.8 |