Sandwich Squad

by Member #504923

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
5.95 1   
RJ45 8-Pin Connector
In stock PRT-00643
38
You save:
2 (5%)
25   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
6.3 3   
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
7.5 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Header - 2x3 (Male, 0.1")
In stock PRT-12807
7.5 10   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
1.8 4   
Header - 6-pin Female (PTH, 0.1")
In stock PRT-11894
7.5 10   
microSD Socket for Transflash
In stock PRT-00127
18 4   
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
4.8 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
4.75 5   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Mini Power Switch - SPDT
In stock COM-00102
4.8 3   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
4.4 8   
Total: 158.7