Force Fielder

by Hershel

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Solder - 1/4lb Spool (0.020") Special Blend
30 available TOL-10242
32.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Wire Strippers - 30AWG (Hakko)
28 available TOL-12630
12.87 1   
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
SparkFun Photon IMU Shield
Retired DEV-13629
10.48
You save:
10.47 (50%)
1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Polymer Lithium Ion Battery - 40mAh (JST-PH)
In stock PRT-13852
4.95 1   
Total: 315.47