highest priority
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Tactile Button Assortment
COM-10302 |
6.5 | 1 |
![]() |
Soldering Iron Stand
TOL-09477 |
6.5 | 1 |
![]() |
Brass Sponge
TOL-08964 |
3.5 | 1 |
![]() |
Triple Output High Power RGB LED
COM-08718 |
8.2
You save: 9.75 (54%) |
1
Cannot be ordered at this time. |
![]() |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 |
![]() |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
12.87 | 1 |
![]() |
DIP Switch - 8 Position
COM-08034 |
1.6 | 1 |
![]() |
SparkFun 7-Segment Serial Display - Blue
COM-11442 |
14.95 | 1 |
![]() |
LED - RGB 5mm Square (Piranha)
COM-11679 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 |
![]() |
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 |
![]() |
Female Headers
PRT-00115 |
3.5 | 2 |
![]() |
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 |
![]() |
Basic 16x2 Character LCD - RGB Backlight 5V
LCD-10862 |
18.5 | 1 |
Total: 112.27 |