Raspberry Pi 3 Accessories

by Shawn Hymel

Favorited Favorite 0

Recommended products for the Raspberry Pi 3.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
4.92
You save:
4.03 (45%)
1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
Total: 105.82