Electronics IoT

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
LiPower - Boost Converter
Out of stock PRT-10255
17.5 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
11 2   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
13 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
SparkFun Wake on Shake
Retired SEN-11447
45.9 2   
Cannot be ordered at this time.
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
2.1 2   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
2.1 2   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
2.1 2   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
2.1 2   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
2.1 2   
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Total: 181.7