All the parts you need to make a Simblee Lilypad Fitness Tracker. No soldering! This tracker can keep track of your steps and heart rate, it will vibrate when you have been inactive for too long, it can keep track of your calories, and the RGB LED visually tracks your steps compared to your goal, your heart rate, and connectivity. All of this runs on the Simblee app on your phone! For the code, fritzing files, embroidery designs, 3D print files, and hardware diagrams go to: https://github.com/sparkfun/Simblee-LilyPad-Fitness-Bracer For the Simblee app go to: https://itunes.apple.com/us/app/simblee-for-mobile/id1009048292?mt=8
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Pixel Board
DEV-13264 |
2.68
You save: 3.27 (55%) |
1
Cannot be ordered at this time. |
![]() |
Needle Set
TOL-10405 |
2.1 | 1 |
![]() |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
15.8 | 4 |
![]() |
Pulse Sensor
SEN-11574 |
26.95 | 1 |
![]() |
LilyPad Slide Switch
DEV-09350 |
1.99 | 1 |
![]() |
LilyPad Protoboard Large
DEV-09101 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Vibe Board
DEV-11008 |
17 | 2 |
![]() |
LilyPad Accelerometer - ADXL335
DEV-09267 |
17.95 | 1 |
![]() |
LilyPad FTDI Basic Breakout - 5V
DEV-10275 |
18.5 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Simblee BLE Board - RFD77101
DEV-13633 |
27.95 |
1
Cannot be ordered at this time. |
Total: 152.32 |