Blynk Board Project Guide

Favorited Favorite 0

All of the external components used in addition to the Blynk Board in the Blynk Board Project Guide.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
Toggle Switch
In stock COM-09276
2.1 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
3.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
IoT Power Relay
Out of stock COM-14236
34.95 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Total: 89.9