IoT Starter Kit (KIT-13865)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 0

The SparkFun IoT Starter Kit with Blynk Board is a great way to gain a solid introduction to the world of Internet of Things (IoT) technology without any difficult programming. With this kit you will be able to get your Blynk Board connected and, by utilizing the pre-loaded projects, use diverse set of components to build an array of web- and phone-connected projects.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 13 left! PRT-12978
3.5 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Toggle Switch
In stock COM-09276
2.1 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Total: 53.55