Wishlist

by rdy2dve

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
SparkFun Block for IntelĀ® Edison - Base
Retired DEV-13045
19.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Ultrasonic Range Finder - XL-MaxSonar-WR1
Retired SEN-09496
89.95 1   
Cannot be ordered at this time.
SparkFun Car Diagnostics Kit
Retired RTL-10769
35.75
You save:
35.75 (50%)
1   
Cannot be ordered at this time.
Firefly Jar Kit
Retired KIT-11833
9.63
You save:
7.87 (45%)
1   
Cannot be ordered at this time.
Circuit Scribe Maker Kit
Retired COM-13255
79.95 1   
Cannot be ordered at this time.
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
24.95 1   
Cannot be ordered at this time.
Circuit Scribe Lite Kit
Retired COM-13184
24.95 1   
Cannot be ordered at this time.
SparkFun MiP ProMini-Pack
Retired DEV-13058
24.95 1   
Cannot be ordered at this time.
MOSS Basic Kit - Zombonitron 1600
Retired KIT-12777
199.95 1   
Cannot be ordered at this time.
Super Scratch Programming Adventure!
Retired BOK-11730
24.95 1   
Cannot be ordered at this time.
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
PiFace Digital I/O Expander
Retired DEV-11772
38.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
26 available WIG-09555
56.95 1   
SparkFun nRF52832 Breakout
Retired WRL-13990
39.9 2   
Cannot be ordered at this time.
WAV Trigger
In stock WIG-13660
59.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
16.95 1   
Mux Shield II
Only 13 left! DEV-11723
26.95 1   
SHARP Memory Display Breakout - Silver Monochrome (1.3", 96x96)
Retired LCD-13192
39.95 1   
Cannot be ordered at this time.
SparkFun Touch Potentiometer
Retired PRT-13144
10.17
You save:
6.78 (40%)
1   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
10.95 1   
SparkFun RFID Starter Kit
Out of stock KIT-13198
51.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
13 2   
SparkFun RedStick
Retired DEV-13741
20.95 1   
Cannot be ordered at this time.
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
SparkFun GPS Logger Shield
Retired GPS-13750
26.25
You save:
26.25 (50%)
1   
Cannot be ordered at this time.
MP3 Trigger
In stock WIG-13720
53.5 1   
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun Picoboard Starter Kit
Retired KIT-13863
69.95 1   
Cannot be ordered at this time.
SparkFun Danger Shield
Retired DEV-11649
29.95 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
Carbon Monoxide Sensor - MQ-7
In stock SEN-09403
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
3.15 3   
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
SparkFun ESP32 Thing Environment Sensor Shield
Retired DEV-14153
60.95 1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
Realtek Ameba Board
Retired WRL-14280
24.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Resettable Fuse PTC
In stock COM-08357
7.5 5   
Fuse Clip 5mm
In stock COM-09773
2.4 8   
Fuse 5mm 250V 200mA
Retired COM-10165
3.8 4   
Cannot be ordered at this time.
Fuse 5mm 250V 500mA
Out of stock COM-10166
3.36
You save:
0.84 (20%)
4   
Cannot be ordered at this time.
Pimoroni Display-O-Tron HAT
Retired DEV-14040
27.95 1   
Cannot be ordered at this time.
Pimoroni Explorer HAT Pro
Retired DEV-14039
22.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge
18 available BOB-13717
12.95 1   
Total: 1812.46