DMA - Teen Academy Robotics and Arduino

by bri_huang

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
41.9 2   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
2.1 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
8 16   
Cannot be ordered at this time.
SparkFun RedBot Mainboard
In stock ROB-12097
36.95 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
19.9 2   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
7 2   
SparkFun RedBot Sensor - Mechanical Bumper
In stock SEN-11999
6.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
6.3 3   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
6.3 3   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
6.3 3   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
4.5 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Total: 203.83