ernesto2389's Wish List from Cart

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Solar Panel - 2W
Retired PRT-13781
63 2   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
303.6 8   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
21 10   
Toggle Switch
In stock COM-09276
21 10   
SparkFun XBee Explorer Serial
20 available WRL-13225
204.3
You save:
10.7 (5%)
10   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
USB Mini-B Cable - 6"
In stock CAB-13243
8.4 4   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
14 4   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
19.9 2   
SparkFun XBee Explorer Dongle
In stock WRL-11697
55.9 2   
SparkFun XBee Explorer USB
In stock WRL-11812
55.9 2   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
249.5 10   
Cannot be ordered at this time.
Total: 1085.35