Customer #691766's Wish List - Robotics

by Member #691766

Favorited Favorite 0

2015-16

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ball Caster Metal - 3/8"
Retired ROB-08909
5.9 2   
Cannot be ordered at this time.
Ball Caster Plastic - 3/8"
Retired ROB-08908
5.9 2   
Cannot be ordered at this time.
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
11 2   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
7 2   
Hobby Motor and Encoder Kit
Only 8 left! ROB-13260
43 2   
Micro Gearmotor - 2600 RPM (6-12V)
Retired ROB-12518
25.9 2   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
Breadboard - Classic
In stock PRT-00112
21.9 2   
Capacitor Ceramic 0.1uF
In stock COM-08375
1.5 5   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
Dual Motor GearBox
Retired ROB-00319
32.85 3   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
7.6 8   
Cannot be ordered at this time.
USB-to-Serial Bridge - µUSB-PA5
Retired DEV-11814
24.95 1   
Cannot be ordered at this time.
Total: 257.3