Makerspace Inventory Bulk Up

by Member #807542

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
2.85 3   
Relay SPDT Sealed
Out of stock COM-00100
8.4 4   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
3.15 3   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
3.3 6   
Temperature Sensor - TMP36
In stock SEN-10988
6.4 4   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Total: 30.2