Habilitadores 4.0

by Member #729052

Favorited Favorite 0

Capacitación y certificación en sensores para industria

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
SparkFun Inventor's Kit for Photon
Retired KIT-13320
109.95
You save:
10 (8%)
1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
In stock PRT-13164
4.8
You save:
4.8 (50%)
6   
SparkFun Ludus Protoshield
Retired DEV-13310
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 9 left! TOL-09507
10.95 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Solder Lead Free - 15-gram Tube
Out of stock TOL-09163
3.95 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Non-Invasive Current Sensor - 30A
In stock SEN-11005
10.95 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Total: 170.13