Need NOW

by Member #818811

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
9.9 2   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
Only 8 left! PRT-12978
3.5 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Thermistor 10K
In stock SEN-00250
0.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
Third Hand
Out of stock TOL-09317
10.95 1   
Total: 46.1