Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
6.97 |
1
Cannot be ordered at this time. |
![]() |
SparkFun ESP8266 Thing - Dev Board
WRL-13711 |
18.5 | 1 |
![]() |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 |
![]() |
WiFi Module - ESP8266
WRL-13678 |
13.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
7 | 2 |
![]() |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
7 | 2 |
![]() |
Voltage Regulator - 3.3V
COM-00526 |
4.2 | 2 |
![]() |
SparkFun 9DoF Sensor Stick
SEN-13944 |
17.95 |
1
Cannot be ordered at this time. |
![]() |
Linkages - Heavy Duty (6-32 x 1/2"; 12 pack)
ROB-12277 |
9.99 |
1
Cannot be ordered at this time. |
Total: 102.46 |