greg

by Digital-Davinci

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB 32-Bit Whacker - PIC32MX795 Development Board
In stock DEV-09713
50.95 1   
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
9.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
6.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
11.9 2   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Breadboard Arduino Compatible Parts Kit
Retired DEV-10786
24.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
Only 6 left! WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
25 available WRL-10532
6.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
0.55 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Total: 315.7