Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Arduino 328 Main Board
DEV-13342 |
17.5 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Flex Sensor 4.5"
SEN-08606 |
17.95 | 1 | |
Force Sensitive Resistor - Small
SEN-09673 |
7.5 | 1 | |
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Electronic Sensor Circuits & Projects
BOK-11133 |
12.95 |
1
Cannot be ordered at this time. |
|
Text to Speech chip for SpeakJet - TTS256
COM-09811 |
21.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenScale
SEN-13261 |
34.5 | 1 | |
Load Cell - 10kg, Straight Bar (TAL220)
SEN-13329 |
9.5 | 1 | |
Load Cell - 10kg, Wide Bar (TAL201)
SEN-13330 |
11.95 |
1
Cannot be ordered at this time. |
|
Coin Acceptor - Programmable (6 coin types)
COM-11636 |
48.5 | 1 | |
Cherry MX Switch
COM-13834 |
1.05 | 1 | |
Total: 211.4 |