John Quinn - Lab Supply Fall 2016 Part 1

by John Quinn

Favorited Favorite 0

This is a refined list of equipment to be ordered for the Fall course "Physical Computing"

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
99.5 10   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
189
You save:
21 (10%)
60   
Servo - Hitec HS-422 (Standard Size)
Only 5 left! ROB-11884
205 10   
Ball Caster Metal - 3/8"
Retired ROB-08909
59 20   
Cannot be ordered at this time.
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
421.92
You save:
22.08 (5%)
24   
Trimpot 10K Ohm with Knob
In stock COM-09806
40
You save:
2 (5%)
40   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
99.9
You save:
5.1 (5%)
30   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Ludus Protoshield Wireless
Retired DEV-13295
568.8
You save:
30 (5%)
24   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
262.8 24   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
13.2 24   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
Only 11 left! PRT-13032
318
You save:
16.8 (5%)
24   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
108 24   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
132 24   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
142.8 24   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Actobotics Kit - ActoBitty 2
Retired ROB-13047
269.55 9   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
70 20   
Resistor Lead Bending Tool
In stock TOL-13114
38.5 7   
Tiny AVR Programmer
Out of stock PGM-11801
140 8   
SparkFun XBee Wireless Kit
Retired KIT-13197
1519.2
You save:
80 (5%)
16   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
10 20   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
25.2 24   
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Red)
In stock PRT-12044
128.4
You save:
6.6 (5%)
30   
10 Segment LED Bar Graph - Red
In stock COM-09935
45 20   
10 Segment LED Bar Graph - Blue
In stock COM-09937
45 20   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
94.5
You save:
10.5 (10%)
30   
Alligator Test Leads - Multicolored (10 Pack)
Only 8 left! PRT-12978
35 10   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
449
You save:
49.75 (10%)
25   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
132 24   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
28 16   
SparkFun ProtoShield Kit
Retired DEV-07914
39.8 4   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
16.95 1   
Serial Enabled 20x4 LCD - Black on Green 5V
Retired LCD-09568
29.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Diagonal Cutters
In stock TOL-08794
16.5 6   
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
77.22 6   
Flush Cutters - Hakko
In stock TOL-11952
32.82 6   
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
Slide Pot - Medium (10k Linear Taper)
28 available COM-11621
27.5 10   
Slide Potentiometer Knob - X-Large
27 available COM-09120
16 10   
Momentary Button - Panel Mount (Black)
In stock COM-11996
10.5 10   
Rocker Switch - SPST (round)
In stock COM-11138
5.5 10   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
25.2 12   
JST Jumper 2 Wire Assembly
In stock PRT-09914
30
You save:
1.5 (5%)
30   
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
38.4 24   
Battery Holder - 1x18650 (wire leads)
In stock PRT-12899
16.1 14   
Total: 6194.46