DATA Maker Cart Grant

by Member #840128

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED White (5pcs)
Retired DEV-10081
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Piezo Element
In stock SEN-10293
136.8
You save:
7.2 (5%)
90   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
401.4
You save:
44.1 (10%)
90   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
180
You save:
9 (5%)
90   
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
67.5 15   
Solder Wick #2 5ft. - Generic
26 available TOL-09327
13.75 5   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
67.5 3   
SparkFun Capacitor Kit
In stock KIT-13698
17.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
44.75 5   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
49.75 5   
Needle Set
In stock TOL-10405
35.7 17   
Breadboard - Classic
In stock PRT-00112
164.25 15   
SparkFun Essential Sensor Kit
Retired SEN-12862
626.25
You save:
33 (5%)
15   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
900 15   
Raspberry Pi 3
Retired DEV-13825
599.25 15   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
134.25 15   
Total: 3565.55