Terminal controle de acesso - Isone

by Member #840914

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
Transistor - NPN (BC547)
Retired COM-08928
1 2   
Cannot be ordered at this time.
Omron Snap Action Switch
Retired COM-00098
3.9 2   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
3.2 2   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun Serial Enabled LCD Kit
21 available LCD-10097
21.95 1   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Ethernet Shield 2
Retired DEV-11166
31.95 1   
Cannot be ordered at this time.
Total: 137.95