J5IK Environment Monitor

by rwaldron

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Total: 76.8