OSU Learning Innovation Grant

by plark42

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Digital Sandbox Lab Pack
Retired LAB-13111
600 1   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
99.75 5   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
19.9 2   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Third Hand
In stock TOL-09317
10.95 1   
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Dongle
In stock WRL-11697
139.75 5   
XBee WiFi Module - Wire Antenna
Retired WRL-12571
879 20   
Cannot be ordered at this time.
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
Retired KIT-13154
1566.75
You save:
82.5 (5%)
15   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
SparkFun Tool Bag Kit
Retired TOL-13055
39.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
10.5 5   
SparkFun GPS Logger Shield
Retired GPS-13750
131.25
You save:
131.25 (50%)
5   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-13754
664.75 5   
Cannot be ordered at this time.
SparkFun XBee Shield
Only 6 left! WRL-12847
263.7
You save:
13.8 (5%)
15   
Break Away Headers - Straight
In stock PRT-00116
35 20   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
759 20   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
41.25 15   
SparkFun Real Time Clock Module
Out of stock BOB-12708
87.5 5   
Arduino Stackable Header Kit - R3
In stock PRT-11417
26.25 15   
SparkFun Essential Sensor Kit
Retired SEN-12862
219.75 5   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
459.75 5   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
12.5 5   
Female Headers
In stock PRT-00115
8.75 5   
Total: 6630.4