The done with the "Beginner's kit" kit.

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
Only 11 left! PRT-13032
13.95 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
13.5 3   
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
69.95 1   
Cannot be ordered at this time.
Arduino Workshop
Retired BOK-11932
32.5 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Total: 223.88