Kelleher 9.16.16

by Member #735886

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Out of stock DEV-13342
740.25
You save:
82.25 (10%)
47   
LilyTiny
In stock DEV-10899
62.15
You save:
3.3 (5%)
11   
Pulse Sensor
In stock SEN-11574
26.95 1   
LED - Super Bright Red
20 available COM-00528
2.1 2   
LED Tactile Button - Blue
In stock COM-10443
4.5 2   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Rotary Switch - 10 Position
In stock COM-13253
2.1 1   
SparkFun Nintendo DS Screen Kit
Retired LCD-13631
9.95 1   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
9.6 6   
Tactile Button - SMD (6mm)
In stock COM-12992
6 10   
Toggle Switch
In stock COM-09276
4.2 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
EL Wire - Red Retail
Retired RTL-11422
21.9 2   
Cannot be ordered at this time.
EL Wire - Blue Retail
Retired RTL-11425
10.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
Total: 944.95