Robo Pals Simplebot

by Member #752878

Favorited Favorite 0

Possible first project for Robo Pals Club

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Square
32 available PRT-00552
2.1 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1 4   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
In stock ROB-13258
5.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Total: 52.7