Makerspace-in-a-Box! - Middle to High School

by SparkFunDeptofEd

Favorited Favorite 2

Supplemental Materials:

Felt / Card Stock / Cardboard / Transparent Tape / Embroidery thread

Recommended Tools:

Scissors / Hot Glue Gun and Hot Glue / Rulers / Straight Edge / Cutting Tool - Knife

Resources / Software:

Scratch / Arduino / Makecode

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun gator:particle - micro:bit Accessory Board
Retired SEN-15271
11.5 1   
Cannot be ordered at this time.
SparkFun gator:soil - micro:bit Accessory Board
Out of stock SEN-15272
6.5 1   
Cannot be ordered at this time.
SparkFun gator:microphone - micro:bit Accessory Board
Out of stock SEN-15289
7.5 1   
SparkFun gator:environment - micro:bit Accessory Board
Retired SEN-15269
21.5 1   
Cannot be ordered at this time.
SparkFun gator:bit v2.0 - micro:bit Carrier Board
Out of stock DEV-15162
21.5 1   
SparkFun micro:bot kit
Retired KIT-14216
62.95 1   
Cannot be ordered at this time.
micro:bit Go Bundle
Retired DEV-14336
49.5 3   
Cannot be ordered at this time.
SparkFun gamer:bit
In stock DEV-14215
4.3
You save:
6.65 (61%)
1   
SparkFun Inventor's Kit - v4.1
Retired KIT-15267
534.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
29.75 5   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
10.5 3   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
697.5 5   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
175.8 4   
Cannot be ordered at this time.
The SparkFun Guide to Processing
Only 1 left! BOK-13313
32.5 1   
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
SparkFun Paper Circuits Classroom Pack
Retired KIT-14715
49.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Plus Kit
Retired DEV-12922
267.5 5   
Cannot be ordered at this time.
The SparkFun Arduino Inventor's Guide
Out of stock BOK-14326
32.5 1   
SparkFun micro:climate kit
Retired KIT-14217
117.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit
Retired KIT-14542
249.75 5   
Cannot be ordered at this time.
Total: 2425.4