parts

by Member #780467

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Toggle Switch
In stock COM-09276
4.2 2   
GTE Knob - Medium
Retired COM-11949
2.5 2   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
2.1 2   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
Total: 46.25