MedMaker

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FemtoBuck LED Driver
In stock COM-13716
26.85 3   
Pulse Sensor
In stock SEN-11574
26.95 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
LED - 10mm Cycling RGB (fast)
Retired COM-11453
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
LED - 3mm Cycling RGB (fast)
In stock COM-11449
0.55 1   
LED - RGB Clear Common Anode (25 pack)
Retired COM-10819
21.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Blue)
Retired COM-13107
7.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Red)
Retired COM-13106
7.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
Total: 194.14