DATA Steam 1

by Member #840128

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
49.75 5   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Header - 2x3 (Male, 0.1")
In stock PRT-12807
2.25 3   
Transistor - NPN (BC547)
Retired COM-08928
3.5 7   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Tactile Button Assortment
Out of stock COM-10302
19.5 3   
SparkFun IR Control Kit
Retired KIT-13235
10.95 1   
Cannot be ordered at this time.
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
4.75 5   
Cannot be ordered at this time.
Total: 109.2