TF7

by Member #105831

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
19 available TOL-10721
6.47 1   
Soldering Tip - Hakko - Chisel (T18-D16)
Only 14 left! TOL-10720
6.47 1   
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
12.87 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Tool Kit - Screwdriver and Bit Set
In stock TOL-10865
10.95 1   
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
26 available TOL-09327
2.75 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
Total: 304.5