IoT Industrial Scale

Favorited Favorite 1

Wish list for the IoT Industrial Scale Tutorial https://learn.sparkfun.com/tutorials/iot-industrial-scale

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
Load Cell - 200kg, Disc (TAS606)
In stock SEN-13332
258 4   
SparkFun OpenScale
Only 14 left! SEN-13261
34.5 1   
Total: 391.3