10072016

by Member #411360

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
400.95
You save:
44.55 (10%)
27   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
1398.92
You save:
154.98 (10%)
82   
SD Sniffer
In stock TOL-11468
201.96
You save:
10.54 (5%)
17   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
640.9
You save:
70.85 (10%)
65   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
1303.4
You save:
229.6 (15%)
140   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
1638
You save:
182 (10%)
56   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
2305.6
You save:
406.4 (15%)
160   
SparkFun ProtoShield Kit
Retired DEV-07914
981.36
You save:
172.84 (15%)
116   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
921.12
You save:
102.03 (10%)
57   
Cannot be ordered at this time.
Big Easy Driver
In stock ROB-12859
3656
You save:
644 (15%)
200   
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
1139.4
You save:
60 (5%)
12   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
2629.9
You save:
291.85 (10%)
65   
SparkFun XBee Explorer Regulated
Only 9 left! WRL-11373
4582.16
You save:
807.29 (15%)
451   
Pocket AVR Programmer
21 available PGM-09825
1698.84
You save:
299.16 (15%)
108   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
5715.64
You save:
997.36 (15%)
1918   
Breakout Board for XBee Module
In stock BOB-08276
1260.54
You save:
219.96 (15%)
423   
SparkFun MiniGen - Pro Mini Signal Generator Shield
Retired BOB-11420
516
You save:
27.2 (5%)
16   
Cannot be ordered at this time.
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
Only 6 left! ROB-12779
2449.7
You save:
431.8 (15%)
170   
SparkFun XBee Explorer Dongle
In stock WRL-11697
7840.8
You save:
1382.7 (15%)
330   
Logic 4 - USB Logic Analyzer
Retired TOL-13195
4837.8 44   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
2248
You save:
249.5 (10%)
50   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
846
You save:
149 (15%)
100   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
191.7 6   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
56.4
You save:
3 (5%)
12   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
536.36
You save:
94.34 (15%)
106   
LED - 10mm Cycling RGB (fast)
Retired COM-11453
5.52
You save:
16.33 (75%)
23   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
1073.55
You save:
188.7 (15%)
255   
Diffused LED - RGB 10mm
In stock COM-11120
151.84
You save:
16.06 (10%)
146   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
609.04
You save:
32.2 (5%)
92   
Cannot be ordered at this time.
SparkFun Photon ProtoShield
Retired DEV-13598
19.56
You save:
10.44 (35%)
12   
Cannot be ordered at this time.
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
Only 8 left! WIG-12772
4057.65
You save:
450.85 (10%)
71   
SparkFun OpAmp Breakout - LMV358
34 available BOB-09816
1619.2
You save:
284.8 (15%)
320   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
556.76
You save:
61.69 (10%)
31   
Cannot be ordered at this time.
SparkFun RS232 Shifter - SMD
Only 13 left! PRT-00449
1860
You save:
327.5 (15%)
125   
SparkFun Sound Detector
In stock SEN-12642
1767.84
You save:
311.46 (15%)
174   
Teensy 3.1 XBee Adapter
Out of stock BOB-13311
73.75
You save:
75 (50%)
25   
Cannot be ordered at this time.
SparkFun Inventor's Kit for LabVIEW
Retired KIT-13271
449.85 3   
Cannot be ordered at this time.
Tactile Button Assortment
Out of stock COM-10302
173.04
You save:
8.96 (5%)
28   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
856.35
You save:
95.15 (10%)
173   
Arduino ProtoShield - Bare PCB
Retired DEV-11665
9.9 2   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
119.6 8   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
89.7 6   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
4070.25
You save:
452.25 (10%)
201   
AVR Programming Cable
In stock CAB-09215
120
You save:
6 (5%)
60   
SparkFun Servo Trigger
In stock WIG-13118
1724.32
You save:
303.68 (15%)
104   
9V Snap Connector
In stock PRT-00091
364.98
You save:
39.27 (10%)
231   
IOIO-OTG - v2.2
In stock DEV-13613
1147.24
You save:
127.31 (10%)
29   
Solar Panel - 3.5W
Retired PRT-13782
1673.7
You save:
88.2 (5%)
42   
Cannot be ordered at this time.
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
17.5 5   
Cherry MX Switch Breakout
In stock BOB-13773
47.25
You save:
5.25 (10%)
25   
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
238.5
You save:
12.6 (5%)
18   
SparkFun Block for Intel Edison - ADC
Retired DEV-13770
9.95 1   
Cannot be ordered at this time.
SparkFun Servo Trigger - Continuous Rotation
In stock WIG-13872
74.75 5   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Only 6 left! KIT-13815
259.84
You save:
28.71 (10%)
29   
EL Inverter - Battery Pack
Retired COM-11222
19.8 4   
Cannot be ordered at this time.
Telescopic Antenna SMA - 75 MHz to 1 GHz (ANT500)
In stock WRL-13002
85.9 2   
9V Battery Holder
In stock PRT-10512
24.5 7   
LPG Gas Sensor - MQ-6
In stock SEN-09405
27.5 5   
microSD USB Reader
Out of stock COM-13004
135.98
You save:
7.02 (5%)
26   
Cannot be ordered at this time.
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
1563.33
You save:
275.52 (15%)
123   
Cannot be ordered at this time.
Teensy Prop Shield
Retired DEV-13995
139.65 7   
Cannot be ordered at this time.
EL Wire - Fluorescent Green 3m (Chasing)
Retired COM-12927
17.85
You save:
12 (40%)
3   
Cannot be ordered at this time.
Total: 75402.84