Skills Share

by Member #597478

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
55 10   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
25.9 2   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
206 4   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
47.8 4   
Cannot be ordered at this time.
Copper Tape - Conductive Adhesive, 2" (50ft)
In stock PRT-13828
86 4   
Total: 420.7