Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 |
![]() |
Lithium Ion Battery - 2200mAh 7.4v
PRT-11856 |
35 |
2
Cannot be ordered at this time. |
![]() |
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
PRT-10473 |
32.95 |
1
Cannot be ordered at this time. |
![]() |
Breadboard - Full-Size (Bare)
PRT-12615 |
13 | 2 |
![]() |
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 |
![]() |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
4.2 | 2 |
![]() |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
13.94 |
2
Cannot be ordered at this time. |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
6.3 | 3 |
Total: 112.74 |