Customer #845897's Wish List from Cart

by Member #845897

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
4.75 5   
Mini Photocell
In stock SEN-09088
16 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Breadboard - Mini Modular (Green)
In stock PRT-12046
27 6   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
53.9 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
45 6   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
51 6   
Flex Sensor 2.2"
In stock SEN-10264
71.7 6   
Total: 306.8