Prusa i3 case mod

Favorited Favorite 2

I think for fans, I'd like 1 30mm for cooling the controller and 2 60mm for moving air in/out.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
1.6 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
20 available ROB-10189
25.9 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
LED RGB Strip - Bare (1m)
In stock COM-12021
10.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Total: 105.5