Lab Parts

by Member #854764

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
8.4 8   
Black Chicken Head Knob - 14x20mm
Retired COM-10000
7.6 8   
Cannot be ordered at this time.
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
19.6 8   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
4.5 2   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
4.1 2   
10 Segment LED Bar Graph - Blue
In stock COM-09937
4.5 2   
10 Segment LED Bar Graph - Green
In stock COM-09938
4.5 2   
LED - Infrared 950nm
In stock COM-09349
9.45 9   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
39.9 2   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
11.9 2   
Cannot be ordered at this time.
Total: 119.95