AK

by Kilhoffer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
ATMEGA8U2 Breakout
Retired DEV-10277
19.95 1   
Cannot be ordered at this time.
SparkFun RJ45 Breakout
In stock BOB-00716
2.1 2   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
3.5 2   
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
Retired LCD-09068
24.95 1   
Cannot be ordered at this time.
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
Retired COM-00211
5.85 3   
Cannot be ordered at this time.
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
4.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
21 available PGM-09825
18.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Total: 140.68