HPRC Purchase Order DRAFT 2016-11-03

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heatsink Compound
In stock PRT-09599
2.45 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
2.45 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
9.5 10   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
3.15 3   
SparkFun BeagleBone Black Proto Cape
Retired DEV-12774
25.5 2   
Cannot be ordered at this time.
BeagleBone Black Enclosure - Clear Plastic
Retired PRT-12842
10.34
You save:
5.56 (35%)
2   
Cannot be ordered at this time.
Header - 2x23-pin Male (PTH, 0.1")
In stock PRT-12791
8.4 8   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
5 10   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
49.5 3   
Total: 149.56