Four Plant Vacation Watering System

by Maragnus

Favorited Favorite 0

These are the parts to my planned four-plant, automatic watering system. It probes each plant every two hours and applies a short burst of water if the soil is too dry. The entire system runs off a single 12V adapter. An alarm is sounded if the reservoir level is too low. Case is a DC-85P from PolyCase, reservoir is a bike water bottle that sits inside an opening the case. All plumping and wiring is inside the enclosure.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Liquid Pump - 350GPH (12v)
22 available ROB-10455
16.5 1   
MagnetoPot: Liquid Level Contactless Sensor
Retired SEN-09072
23.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Speaker Terminal - 4 Spring
Retired COM-11145
1.5 2   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
5 4   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.3 1   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
0.45 1   
Piezo Element
In stock SEN-10293
1.6 1   
Total: 82.7