Pace University IoT/Phy Computing

by Member #775032

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.3 1   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
Total: 53.25