Makey Makey Starter Kit

by Member #215359

Favorited Favorite 0

Get started with Makey Makey and move to next level of exploration I would order coin cell batteries and double A's and additional LED's Did not find a good light sensor Would also add a vibration motor
AA battery holder was backordered (with at least 4 double As and switch) I would also get additional wire

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Mixed Bag - 10mm
In stock COM-13326
10.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
LilyTiny
In stock DEV-10899
5.95 1   
Hobby Motor - Gear
In stock ROB-11696
6.3 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
3.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
7.5 5   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
10.5 5   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
3.95 1   
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
LilyPad Slide Switch
In stock DEV-09350
3.98 2   
Piezo Element
In stock SEN-10293
3.2 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Magnet Square - 0.25"
In stock COM-08643
3.2 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Mini Photocell
In stock SEN-09088
8 5   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Tilt Sensor - AT407
In stock SEN-10289
21 10   
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
5.5 1   
Cannot be ordered at this time.
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
2.95 1   
Cannot be ordered at this time.
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
27.5 5   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
10.5 5   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
21 10   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
10.5 5   
Alligator Test Leads - Multicolored (10 Pack)
Only 13 left! PRT-12978
17.5 5   
Makey Makey - Standard Kit
Retired WIG-11511
119.85
You save:
30 (20%)
3   
Cannot be ordered at this time.
Total: 367.58