logger

by OSBSS

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
Total: 44.05