matt

by Member #163062

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WAV Trigger
In stock WIG-13660
59.95 1   
Pro Micro - 5V/16MHz
30 available DEV-12640
19.5 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
5.25 5   
JST Jumper 2 Wire Assembly
In stock PRT-09914
5.25 5   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Mini Microswitch - SPDT (Roller Lever, 2-Pack)
Retired COM-13119
4.98 2   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
2.1 2   
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
Total: 217.2