balance-bot

by Member #343735

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
5.5 1   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
Hobby Motor and Encoder Kit
Only 8 left! ROB-13260
21.5 1   
Total: 64.35