Christmas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
27.9 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
7.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
SparkFun RJ11 Breakout
In stock BOB-14021
2.1 1   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
Total: 162.8