Spring 2018, MFA

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
102.96 8   
Arduino Uno - R3
In stock DEV-11021
552 20   
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
9.5
You save:
20 (68%)
10   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
28 16   
Breadboard - Mini Modular (White)
In stock PRT-12043
90 20   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
110 20   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
62.5 5   
Force Sensitive Resistor - Small
In stock SEN-09673
75 10   
Force Sensitive Resistor 0.5"
In stock SEN-09375
52.5 7   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
10.5 10   
USB Cable A to B - 6 Foot
In stock CAB-00512
45 10   
Break Away Headers - Straight
In stock PRT-00116
83
You save:
4.5 (5%)
50   
Break Away Headers - Long
In stock PRT-10158
77.25
You save:
4 (5%)
25   
Arduino Stackable Header Kit - R3
In stock PRT-11417
10.5 6   
Jumper Wire Kit - 140pcs
In stock PRT-00124
39 6   
Solder Vacuum
In stock TOL-13203
11 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
49.75 5   
Solder Tip Tinner and Cleaner
In stock TOL-13246
76.65 7   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
11.8 4   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
13.75 5   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
23.6 8   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
29.5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
11 20   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
4.2 2   
Flush Cutters - Hakko
In stock TOL-11952
21.88 4   
Third Hand
Out of stock TOL-09317
76.65 7   
Needle Nose Pliers
Out of stock TOL-08793
7 2   
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
49.75 5   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
26.85 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Servo - Hitec HS-425BB (Standard Size)
Only 9 left! ROB-11883
94 4   
Hobby Motor - Gear
In stock ROB-11696
6.3 3   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
21 10   
Soldering Tip - Weller - Standard (ST1)
Retired TOL-14229
22 4   
Cannot be ordered at this time.
Soldering Tip - Weller - Flat (ST3)
Retired TOL-14230
22 4   
Cannot be ordered at this time.
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
18 4   
Total: 2028.34