list 2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun IR Control Kit
Retired KIT-13235
10.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
16.5 3   
9V Battery Holder
In stock PRT-10512
7 2   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
10.5 3   
Total: 70.3